Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 SC - Union nut silver-coated
Bill of material
SEL 50020-8 SC 556.0200.080
TYPE
Type
SEL 50020-8 SC
MATNR
Mat.-Nr.
556.0200.080
DK
d
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread
M12x1
SW
14 mm
L
17.0 mm
KG
Weight kg/100
1.010 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
XGT
Gewindetiefe
9.0 mm
XKP
Konusposition
5.2 mm
XAP
Anschlagposition
5.2 mm
XAD
Anschlag Durchmesser
9.8 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices