Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 SC - Union nut silver-coated
Bill of material
SEL 50020-10 SC 556.0200.100
TYPE
Type
SEL 50020-10 SC
MATNR
Mat.-Nr.
556.0200.100
DK
d
10.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread
M14x1
SW
17 mm
L
19.5 mm
KG
Weight kg/100
1.860 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
XGT
Gewindetiefe
9.5 mm
XKP
Konusposition
7.8 mm
XAP
Anschlagposition
7.8 mm
XAD
Anschlag Durchmesser
12.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices