Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 SC - Union nut silver-coated
Bill of material
SEL 50020-12 SC 556.0200.120
TYPE
Type
SEL 50020-12 SC
MATNR
Mat.-Nr.
556.0200.120
DK
d
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread
M16x1
SW
19 mm
L
20.5 mm
KG
Weight kg/100
2.300 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
XGT
Gewindetiefe
9.5 mm
XKP
Konusposition
7.2 mm
XAP
Anschlagposition
8.4 mm
XAD
Anschlag Durchmesser
14.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices