Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 N..PF - Nipple with female thread no shut-off
Bill of material
Q51 N04PF-M5 C56.4751.155
TYPE
Type
Q51 N04PF-M5
MATNR
Mat.-Nr.
C56.4751.155
MZK
Thread Mz
M5
G
Thread G
BAR
Working pressure (PN)
200
DN
4
SW
11 mm
L
17.0 mm
IK
i
5.0 mm
ZK
z
8.5 mm
EK
e
3.0 mm
KG
Weight kg/100
0.500 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices