Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VS - Coupler with SERTO connection shut-off
Bill of material
Q51 C06VS-10 C58.2152.100
TYPE
Type
Q51 C06VS-10
MATNR
Mat.-Nr.
C58.2152.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
DN
06
M
Thread M
14x1.0
SW1
17 mm
SW2
14 mm
L
56.0 mm
D
20.0 mm
ZK
z
44.5 mm
EK
e
6.0 mm
KG
Weight kg/100
6.700 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices