Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VP - Panel mount coupler with SERTO connection shut-off
Bill of material
Q51 C04VP-5 C58.2251.050
TYPE
Type
Q51 C04VP-5
MATNR
Mat.-Nr.
C58.2251.050
DK
d
5.00 mm
BAR
Working pressure (PN)
200 bar
DN
04
M
Thread M
10x1.0
SW1
12 mm
SW2
14 mm
SW3
SW5
13 mm
L
47.5 mm
D
14.0 mm
B
10.5
ZK
z
39.5 mm
EK
e
3.0 mm
KG
Weight kg/100
3.020 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices