Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VP - Panel mount coupler with SERTO connection shut-off
Bill of material
Q51 C08VP-12 C58.2253.120
TYPE
Type
Q51 C08VP-12
MATNR
Mat.-Nr.
C58.2253.120
DK
d
12.00 mm
BAR
Working pressure (PN)
65 bar
DN
08
M
Thread M
16x1.0
SW1
19 mm
SW2
22 mm
SW3
SW5
22 mm
L
75.5 mm
D
25.0 mm
B
16.5
ZK
z
61.7 mm
EK
e
8.0 mm
KG
Weight kg/100
14.600 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices