Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VM - Coupler with male thread with Conovor O-ring seal (FKM), shut-off
Bill of material
Q51 C04VM-1/8 OR C58.2451.100
TYPE
Type
Q51 C04VM-1/8 OR
MATNR
Mat.-Nr.
C58.2451.100
G
Thread G
G1/8
MZK
Thread Mz
BAR
Working pressure (PN)
200 bar
DN
04
SW
12 mm
L
29.5 mm
D
14.0 mm
IK
i
8.0 mm
ORING
O-Ring
8.73x1.78
EK
e
3.0 mm
KG
Weight kg/100
1.740 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices