Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VM - Coupler with male thread with Conovor O-ring seal (FKM), shut-off
Bill of material
Q51 C06VM-1/4 OR C58.2452.270
TYPE
Type
Q51 C06VM-1/4 OR
MATNR
Mat.-Nr.
C58.2452.270
G
Thread G
G1/4
MZK
Thread Mz
BAR
Working pressure (PN)
100 bar
DN
06
SW
19 mm
L
45.5 mm
D
20.0 mm
IK
i
10.0 mm
ORING
O-Ring
11.1x1.78
EK
e
6.0 mm
KG
Weight kg/100
5.520 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices