Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VM - Coupler with male thread with Conovor O-ring seal (FKM), shut-off
Bill of material
Q51 C08VM-3/8 OR C58.2453.390
TYPE
Type
Q51 C08VM-3/8 OR
MATNR
Mat.-Nr.
C58.2453.390
G
Thread G
G3/8
MZK
Thread Mz
BAR
Working pressure (PN)
65 bar
DN
08
SW
22 mm
L
52.0 mm
D
25.0 mm
IK
i
10.0 mm
ORING
O-Ring
14.0x1.78
EK
e
8.0 mm
KG
Weight kg/100
9.900 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices