Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VF - Coupler with female thread shut-off
Bill of material
Q51 C04VF-M5 C58.2751.155
TYPE
Type
Q51 C04VF-M5
MATNR
Mat.-Nr.
C58.2751.155
G
Thread G
MZK
Thread Mz
M5
BAR
Working pressure (PN)
200 bar
DN
04
SW
9 mm
L
34.0 mm
D
14.0 mm
IK
i
5.0 mm
EK
e
3.0 mm
KG
Weight kg/100
1.800 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices