Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 N..PS - Nipple with SERTO connection no shut-off
Bill of material
Q51 N04PS-4 C58.4151.040
TYPE
Type
Q51 N04PS-4
MATNR
Mat.-Nr.
C58.4151.040
DK
D
4.00 mm
BAR
Working pressure (PN)
200 bar
DN
4
M
Thread M
10x1.0
SW1
12 mm
SW2
11 mm
L
28.0 mm
ZK
z
11.5 mm
EK
e
3.0 mm
KG
Weight kg/100
1.200 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices