Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 N..PM - Nipple with male thread with Conovor O-ring seal (FKM), no shut-off
Bill of material
Q51 N08PM-3/8 OR C58.4453.390
TYPE
Type
Q51 N08PM-3/8 OR
MATNR
Mat.-Nr.
C58.4453.390
G
Thread G
G3/8
MZK
Thread Mz
BAR
Working pressure (PN)
65 bar
DN
8
SW
19 mm
L
32.0 mm
IK
i
10.0 mm
ZK
z
7.0 mm
ORING
O-Ring
14.0x1.78
EK
e
8.0 mm
KG
Weight kg/100
2.600 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices