Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 N..VS - Nipple with SERTO connection shut-off
Bill of material
Q51 N10VS-15 C58.5154.150
TYPE
Type
Q51 N10VS-15
MATNR
Mat.-Nr.
C58.5154.150
DK
d
15.00 mm
BAR
Working pressure (PN)
65 bar
DN
10
M
Thread M
20x1.5
SW1
24 mm
SW2
24 mm
L
70.5 mm
ZK
z
38.0 mm
EK
e
10.0 mm
KG
Weight kg/100
16.500 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices