Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 40 R - Screw plug R with hex-nut
Bill of material
AD HP 40-1/8 TAD.4020.020
TYPE
Type
AD HP 40-1/8
MATNR
Mat.-Nr.
TAD.4020.020
R
Thread R
R1/8
SW
12 mm
L
13.0 mm
IK
i
8.0 mm
KG
Weight kg/100
0.970 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices