Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 40 R - Screw plug R with hex-nut
Bill of material
AD HP 40-3/8 TAD.4020.060
TYPE
Type
AD HP 40-3/8
MATNR
Mat.-Nr.
TAD.4020.060
R
Thread R
R3/8
SW
17 mm
L
19.0 mm
IK
i
12.0 mm
KG
Weight kg/100
3.460 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices