Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 40 NPT - Screw plug NPT with hex-nut
Bill of material
AD HP 40-1/4 NPT TAD.4021.040
TYPE
Type
AD HP 40-1/4 NPT
MATNR
Mat.-Nr.
TAD.4021.040
RNPT
Thread NPT
NPT1/4
SW
14 mm
L
20.0 mm
IK
i
14.0 mm
KG
Weight kg/100
2.320 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices