Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 40 NPT - Screw plug NPT with hex-nut
Bill of material
AD HP 40-3/4 NPT TAD.4021.120
TYPE
Type
AD HP 40-3/4 NPT
MATNR
Mat.-Nr.
TAD.4021.120
RNPT
Thread NPT
NPT3/4
SW
27 mm
L
29.0 mm
IK
i
20.0 mm
KG
Weight kg/100
13.600 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices