Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 40 - Hexagonal threaded socket G
Bill of material
AD HC 40-1/8-1/8 TAD.4100.042
TYPE
Type
AD HC 40-1/8-1/8
MATNR
Mat.-Nr.
TAD.4100.042
G
Thread G
G1/8
SW
14 mm
L
22.0 mm
KG
Weight kg/100
1.240 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices