Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 40 - Hexagonal threaded socket G
Bill of material
AD HC 40-3/8-3/8 TAD.4100.166
TYPE
Type
AD HC 40-3/8-3/8
MATNR
Mat.-Nr.
TAD.4100.166
G
Thread G
G3/8
SW
22 mm
L
26.0 mm
KG
Weight kg/100
3.090 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices