Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 40 - Hexagonal threaded socket G
Bill of material
AD HC 40-1/2-1/2 TAD.4100.228
TYPE
Type
AD HC 40-1/2-1/2
MATNR
Mat.-Nr.
TAD.4100.228
G
Thread G
G1/2
SW
27 mm
L
30.0 mm
KG
Weight kg/100
7.800 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices