Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R - Male threaded adaptor R
Bill of material
AD HN 40-1/8 -1/8 TAD.4110.042
TYPE
Type
AD HN 40-1/8 -1/8
MATNR
Mat.-Nr.
TAD.4110.042
R
Thread R
R1/8
R2
Thread R
R1/8
SW
10 mm
L
21.0 mm
IK1
i1
8.0 mm
IK2
i2
8.0 mm
EK
e
6.0 mm
KG
Weight kg/100
0.760 kg
X1
Ø2
6.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices