Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R - Male threaded adaptor R
Bill of material
AD HN 40-1/2 -1 TAD.4110.236
TYPE
Type
AD HN 40-1/2 -1
MATNR
Mat.-Nr.
TAD.4110.236
R
Thread R
R1/2
R2
Thread R
R1
SW
36 mm
L
43.0 mm
IK1
i1
14.0 mm
IK2
i2
18.0 mm
EK
e
14.0 mm
KG
Weight kg/100
15.240 kg
X1
Ø2
24.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices