Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 NPT-NPT - Male threaded adaptor NPT-NPT
Bill of material
AD HN 40-1/4 NPT-1/4 NPT TAD.4111.104
TYPE
Type
AD HN 40-1/4 NPT-1/4 NPT
MATNR
Mat.-Nr.
TAD.4111.104
RNPT
Thread NPT
NPT1/4
SW
14 mm
L
34.0 mm
IK
i
14.0 mm
EK
e
8.0 mm
KG
Weight kg/100
2.720 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices