Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 NPT-NPT - Male threaded adaptor NPT-NPT
Bill of material
AD HN 40-3/8 NPT-3/8 NPT TAD.4111.166
TYPE
Type
AD HN 40-3/8 NPT-3/8 NPT
MATNR
Mat.-Nr.
TAD.4111.166
RNPT
Thread NPT
NPT3/8
SW
17 mm
L
34.0 mm
IK
i
14.0 mm
EK
e
10.5 mm
KG
Weight kg/100
3.950 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices