Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 NPT-NPT - Male threaded adaptor NPT-NPT
Bill of material
AD HN 40-1/2 NPT-1/2 NPT TAD.4111.228
TYPE
Type
AD HN 40-1/2 NPT-1/2 NPT
MATNR
Mat.-Nr.
TAD.4111.228
RNPT
Thread NPT
NPT1/2
SW
22 mm
L
45.0 mm
IK
i
19.0 mm
EK
e
13.0 mm
KG
Weight kg/100
8.240 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices