Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R-NPT - Male threaded adaptor R-NPT
Bill of material
AD HN 40-1/4 -1/4 NPT TAD.4114.104
TYPE
Type
AD HN 40-1/4 -1/4 NPT
MATNR
Mat.-Nr.
TAD.4114.104
R
Thread R
R1/4
RNPT2
Thread NPT
NPT1/4
RNPT2X
13.716 mm
SW
14 mm
L
32.0 mm
IK1
i1
12.0 mm
IK2
i2
14.0 mm
EK
e
8.0 mm
KG
Weight kg/100
1.700 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices