Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R-NPT - Male threaded adaptor R-NPT
Bill of material
AD HN 40-3/8 -3/8 NPT TAD.4114.166
TYPE
Type
AD HN 40-3/8 -3/8 NPT
MATNR
Mat.-Nr.
TAD.4114.166
R
Thread R
R3/8
RNPT2
Thread NPT
NPT3/8
RNPT2X
17.145 mm
SW
17 mm
L
34.0 mm
IK1
i1
14.0 mm
IK2
i2
14.0 mm
EK
e
10.5 mm
KG
Weight kg/100
4.370 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices