Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 40 R-NPT - Male threaded adaptor R-NPT
Bill of material
AD HN 40-1 -1 NPT TAD.4114.414
TYPE
Type
AD HN 40-1 -1 NPT
MATNR
Mat.-Nr.
TAD.4114.414
R
Thread R
R1
RNPT2
Thread NPT
NPT1
RNPT2X
33.401 mm
SW
36 mm
L
60.0 mm
IK1
i1
25.0 mm
IK2
i2
25.0 mm
EK
e
23.0 mm
KG
Weight kg/100
23.550 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices