Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HCP 50 - Hexagonal cap G
Bill of material
AD HCP 50-3/8 TAD.5000.060
TYPE
Type
AD HCP 50-3/8
MATNR
Mat.-Nr.
TAD.5000.060
G
Thread G
G3/8
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
27.0 mm
IK
i
9.5 mm
KG
Weight kg/100
5.880 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices