Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HCP 50 - Hexagonal cap G
Bill of material
AD HCP 50-1 TAD.5000.160
TYPE
Type
AD HCP 50-1
MATNR
Mat.-Nr.
TAD.5000.160
G
Thread G
G1
BAR
Working pressure (PN)
200 bar
SW
46 mm
L
44.0 mm
IK
i
17.0 mm
KG
Weight kg/100
43.200 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices