Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 50 R - Screw plug R with hex-nut
Bill of material
AD HP 50-1/4 TAD.5020.040
TYPE
Type
AD HP 50-1/4
MATNR
Mat.-Nr.
TAD.5020.040
R
Thread R
R1/4
BAR
Working pressure (PN)
400 bar
SW
14 mm
L
17.5 mm
IK
i
12.0 mm
KG
Weight kg/100
1.900 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices