Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 50 R - Screw plug R with hex-nut
Bill of material
AD HP 50-3/8 TAD.5020.060
TYPE
Type
AD HP 50-3/8
MATNR
Mat.-Nr.
TAD.5020.060
R
Thread R
R3/8
BAR
Working pressure (PN)
400 bar
SW
17 mm
L
18.0 mm
IK
i
12.0 mm
KG
Weight kg/100
3.290 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices