Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 50 R - Screw plug R with hex-nut
Bill of material
AD HP 50-3/4 TAD.5020.120
TYPE
Type
AD HP 50-3/4
MATNR
Mat.-Nr.
TAD.5020.120
R
Thread R
R3/4
BAR
Working pressure (PN)
160 bar
SW
27 mm
L
24.0 mm
IK
i
16.0 mm
KG
Weight kg/100
11.680 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices