Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HP 50 NPT - Screw plug NPT with hex-nut
Bill of material
AD HP 50-1/8 NPT TAD.5021.020
TYPE
Type
AD HP 50-1/8 NPT
MATNR
Mat.-Nr.
TAD.5021.020
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
400 bar
SW
12 mm
L
15.5 mm
IK
i
9.5 mm
KG
Weight kg/100
1.070 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices