Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HPO 50 - Screw plug G with hex-nutwith and O‑ring (FKM)
Bill of material
AD HPO 50-1/4 TAD.5040.040
TYPE
Type
AD HPO 50-1/4
MATNR
Mat.-Nr.
TAD.5040.040
G
Thread G
G1/4
BAR
Working pressure (PN)
400 bar
SW
13 mm
L
21.0 mm
D
18.0 mm
IK
i
12.0 mm
OR
O-Ring
11.1x1.78 mm
KG
Weight kg/100
2.280 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices