Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HSP 50 - Screw plug G locked with Allen key
Bill of material
AD HSP 50-1/8 TAD.5070.020
TYPE
Type
AD HSP 50-1/8
MATNR
Mat.-Nr.
TAD.5070.020
G
Thread G
G1/8
BAR
Working pressure (PN)
400 bar
SW
5 mm
L
11.0 mm
D
14.0 mm
IK
i
8.0 mm
KG
Weight kg/100
0.650 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices