Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HSP 50 - Screw plug G locked with Allen key
Bill of material
AD HSP 50-3/8 TAD.5070.060
TYPE
Type
AD HSP 50-3/8
MATNR
Mat.-Nr.
TAD.5070.060
G
Thread G
G3/8
BAR
Working pressure (PN)
400 bar
SW
8 mm
L
15.0 mm
D
22.0 mm
IK
i
12.0 mm
KG
Weight kg/100
2.320 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices