Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HSP 50 - Screw plug G locked with Allen key
Bill of material
AD HSP 50-1/2 TAD.5070.080
TYPE
Type
AD HSP 50-1/2
MATNR
Mat.-Nr.
TAD.5070.080
G
Thread G
G1/2
BAR
Working pressure (PN)
400 bar
SW
10 mm
L
18.0 mm
D
26.0 mm
IK
i
14.0 mm
KG
Weight kg/100
4.350 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices