Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HSP 50 - Screw plug G locked with Allen key
Bill of material
AD HSP 50-3/4 TAD.5070.120
TYPE
Type
AD HSP 50-3/4
MATNR
Mat.-Nr.
TAD.5070.120
G
Thread G
G3/4
BAR
Working pressure (PN)
200 bar
SW
12 mm
L
20.0 mm
D
32.0 mm
IK
i
16.0 mm
KG
Weight kg/100
7.700 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices