Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HSP 50 - Screw plug G locked with Allen key
Bill of material
AD HSP 50-1 TAD.5070.160
TYPE
Type
AD HSP 50-1
MATNR
Mat.-Nr.
TAD.5070.160
G
Thread G
G1
BAR
Working pressure (PN)
200 bar
SW
17 mm
L
21.0 mm
D
39.0 mm
IK
i
16.0 mm
KG
Weight kg/100
12.000 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices