Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 50 - Hexagonal threaded socket G
Bill of material
AD HC 50-1/4 TAD.5100.104
TYPE
Type
AD HC 50-1/4
MATNR
Mat.-Nr.
TAD.5100.104
G
Thread G
G1/4
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
25.0 mm
EK
e
11.4 mm
KG
Weight kg/100
5.500 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices