Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 50 - Hexagonal threaded socket G
Bill of material
AD HC 50-3/8 TAD.5100.166
TYPE
Type
AD HC 50-3/8
MATNR
Mat.-Nr.
TAD.5100.166
G
Thread G
G3/8
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
26.0 mm
EK
e
15.0 mm
KG
Weight kg/100
4.400 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices