Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HC 50 - Hexagonal threaded socket G
Bill of material
AD HC 50-1/2 TAD.5100.228
TYPE
Type
AD HC 50-1/2
MATNR
Mat.-Nr.
TAD.5100.228
G
Thread G
G1/2
BAR
Working pressure (PN)
400 bar
SW
27 mm
L
34.0 mm
EK
e
18.6 mm
KG
Weight kg/100
8.430 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices