Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 50 R - Male threaded adaptor R
Bill of material
AD HN 50-3/8-3/8 TAD.5110.166
TYPE
Type
AD HN 50-3/8-3/8
MATNR
Mat.-Nr.
TAD.5110.166
R
Thread R
3/8
R2
Thread R
3/8
BAR
Working pressure (PN)
400 bar
SW
17 mm
L
33.0 mm
IK1
i1
12.5 mm
IK2
i2
12.5 mm
EK
e
10.5 mm
KG
Weight kg/100
3.330
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices