Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 50 R - Male threaded adaptor R
Bill of material
AD HN 50-1/2-1 TAD.5110.236
TYPE
Type
AD HN 50-1/2-1
MATNR
Mat.-Nr.
TAD.5110.236
R
Thread R
1/2
R2
Thread R
1
BAR
Working pressure (PN)
100 bar
SW
36 mm
L
48.5 mm
IK1
i1
17.5 mm
IK2
i2
21.0 mm
EK
e
13.0 mm
KG
Weight kg/100
21.120
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices