Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 50 R - Male threaded adaptor R
Bill of material
AD HN 50-3/4-3/4 TAD.5110.292
TYPE
Type
AD HN 50-3/4-3/4
MATNR
Mat.-Nr.
TAD.5110.292
R
Thread R
3/4
R2
Thread R
3/4
BAR
Working pressure (PN)
200 bar
SW
27 mm
L
48.0 mm
IK1
i1
19.0 mm
IK2
i2
19.0 mm
EK
e
21.0 mm
KG
Weight kg/100
7.620
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices