Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD HN 50 NPT-NPT - Male threaded adaptor NPT-NPT
Bill of material
AD HN 50-1/4 NPT-1/4 NPT TAD.5111.104
TYPE
Type
AD HN 50-1/4 NPT-1/4 NPT
MATNR
Mat.-Nr.
TAD.5111.104
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
400 bar
SW
14 mm
L
31.0 mm
IK
i
12.5 mm
EK
e
8.0 mm
KG
Weight kg/100
2.140 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices