Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 G-R - Male adaptor G-R
Bill of material
AD A 50-1/8-1/8 TAD.5120.042
TYPE
Type
AD A 50-1/8-1/8
MATNR
Mat.-Nr.
TAD.5120.042
G
Thread G
G1/8
R2
Thread R
R1/8
BAR
Working pressure (PN)
400 bar
SW
14 mm
L
21.0 mm
IK1
i1
8.0 mm
IK2
i2
9.5 mm
EK
e
6.0 mm
KG
Weight kg/100
1.230 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices