Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 50 NPT-NPT - Male adaptor NPT-NPT
Bill of material
AD A 50-1 NPT -1/2 NPT TAD.5121.408
TYPE
Type
AD A 50-1 NPT -1/2 NPT
MATNR
Mat.-Nr.
TAD.5121.408
RNPT
Thread NPT
NPT1
RNPT2
Thread NPT
NPT1/2
BAR
Working pressure (PN)
200 bar
SW
36 mm
L
48.0 mm
IK1
i1
17.4 mm
IK2
i2
17.5 mm
EK
e
13.0 mm
KG
Weight kg/100
14.540 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices